DC Motors | General Purpose |

Specifications: CDP3430-V24

Catalog Number:  CDP3430-V24
Specification Number:  34-6943Z611G2
Horsepower:  0.50
Armature Voltage: 
Field Voltage:  24
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1800
Frame Size:  56C
Service Factor:  n/a
Rating: 
Insulation Class: 
Form Factor:  n/a
Enclosure:  TENV
Baldor Type:  3424P
DE Bearing: 
ODE Bearing: 
Electrical Specification Number:  34WGZ611
Mechanical Specification Number:  34LY6943
Base: 
Mounting: 
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.