DC Motors | General Purpose |

Specifications: CD2005P-2

Catalog Number:  CD2005P-2
Specification Number:  T18R8009
Horsepower:  5.00
Armature Voltage:  240
Field Voltage:  120/240
Full Load Amps - Armature: 
Full Load Amps - Field:  .9-.5/.45-.25
RPM:  1750/2300
Frame Size:  L186ATC
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPFG
Baldor Type:  N18
DE Bearing:  6206
ODE Bearing:  6205
Electrical Specification Number:  L1860014
Mechanical Specification Number:  879
Base:  RG
Mounting:  TOD
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.