AC Motors | Pump |

Specifications: C18G2700

SPEC. NUMBER:  C18G2700
OUTPUT [hp]:  1
VOLTAGE:  115/ 230
FL AMPS:  17.2/8.60
SPEED [rpm]:  1150
FRAME:  180TY
HERTZ:  60
PHASE:  1
SERVICE FACTOR:  1.15
CODE:  K
DESIGN CODE:  L
INSULATION-CLASS:  F
FL EFFICIENCY:  --
POWER-FACTOR:  --
RATING:  40
DUTY:  *
ENCLOSURE:  TENV

* For certified information, contact your local Baldor office.