DC Motors | General Purpose |

Specifications: AP7421

Catalog Number:  AP7421
Specification Number:  24A174Z106
Horsepower:  0.13
Armature Voltage:  180
Field Voltage:  180
Full Load Amps - Armature:  0.6
Full Load Amps - Field: 
RPM:  1725
Frame Size:  AHP-0
Service Factor:  n/a
Rating:  CONT
Insulation Class:  A
Form Factor:  n/a
Enclosure:  TENV
Baldor Type:  74P
DE Bearing: 
ODE Bearing: 
Electrical Specification Number:  24WGZ106
Mechanical Specification Number:  24LYA174
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.