AC Motors | HVAC |

Specifications: AOM3702T

SPEC. NUMBER:  37F359T938G1
CATALOG NUMBER:  AOM3702T
FL AMPS:  7.6-7/3.5
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TEAO
FRAME:  213T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  855
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  65
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.