AC Motors | HVAC |

Specifications: AOM3614T

CATALOG NUMBER:  AOM3614T
FL AMPS:  6.9-6.8/3.4
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  81.5
ENCLOSURE:  TEAO
FRAME:  184T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1160
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  68
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SPEC. NUMBER:  36G256S950G1
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.