AC Motors | HVAC |

Specifications: AOM3607T

SPEC. NUMBER:  36G256X152
CATALOG NUMBER:  AOM3607T
FL AMPS:  5.5-5/2.5
208V AMPS:  5.5
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  78.5
ENCLOSURE:  TEAO
FRAME:  182T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1140
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.