AC Motors | HVAC |

Specifications: AOM3556T

SPEC. NUMBER:  35K695N025G1
CATALOG NUMBER:  AOM3556T
FL AMPS:  3.8/1.9
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  78.5
ENCLOSURE:  TEAO
FRAME:  145T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1155
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  63
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.