AC Motors | HVAC |

Specifications: AOM3538

SPEC. NUMBER:  34T45W138
CATALOG NUMBER:  AOM3538
FL AMPS:  2.4-2.2/1.1
208V AMPS:  2.4
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  70
ENCLOSURE:  TEAO
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  .5 AIR OVER
PHASE:  3
POWER-FACTOR:  60
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.