AC Motors | Definite Purpose |

Specifications: AEM2275-4

SPEC. NUMBER:  07J558X660H1
CATALOG NUMBER:  AEM2275-4
FL AMPS:  7.5
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6307
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  85.5
FL EFFICIENCY:  87.5
ENCLOSURE:  TEFC
FRAME:  254U
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1155
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  72
RATING:  65C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  460

* For certified information, contact your local Baldor office.