Stainless Steel Brushless Servo Motors
SSBSM N-Series: SSBSM80N-275CF
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
S2P279W042G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
23.00 (2.50) |
| Cont. Stall Current: |
3.1 |
| Peak Torque Lb-In (N-m): |
92 (10.4) |
| Peak Current: |
11.20 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
8.00 (0.90) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
77.4 (54.7) |
| Resistance: |
3.2 |
| Inductance (mHy): |
12.73 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00162 (1.82) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
4 |
| |
| Encoder |
| Line Count |
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|