Stainless Steel Brushless Servo Motors
SSBSM N-Series: SSBSM63N-375CF
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
S1P178W035 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
18.50 (2.00) |
| Cont. Stall Current: |
2.8 |
| Peak Torque Lb-In (N-m): |
74 (8.4) |
| Peak Current: |
10.00 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
8.00 (0.82) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
70.3 (49.7) |
| Resistance: |
5.92 |
| Inductance (mHy): |
13.65 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0005 (0.56) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
4 |
| |
| Encoder |
| Line Count |
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|