Stainless Steel Brushless Servo Motors
SSBSM N-Series: SSBSM50N-375CA
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
N/A |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
12.00 (1.30) |
| Cont. Stall Current: |
2.4 |
| Peak Torque Lb-In (N-m): |
48 (5.4) |
| Peak Current: |
8.00 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
6.40 (0.72) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
61.9 (43.8) |
| Resistance: |
8.5 |
| Inductance (mHy): |
16 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00016 (0.18) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
4 |
| |
| Resolver |
| Speed: |
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|