Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Stainless Steel Brushless Servo Motors

SSBSM C-Series: SSBSM80C-475CF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S2P281W049G1
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  30.10 (3.40)
  Cont. Stall Current:  5
  Peak Torque Lb-In (N-m):  90.3 (10.2)
  Peak Current:  14.90
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 6.70 (0.76)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  65.0 (46)
  Resistance:  1.9
  Inductance (mHy):  6.2
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0066 (7.45)
  Speed at 300 Bus Volts (RPM):  4000
  Max Speed (RPM):  7000
  No. of Motor Poles:  4
 
 Feedback Device 
  Encoder 
    Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.