Stainless Steel Brushless Servo Motors
SSBSM C-Series: SSBSM100C-4150CF
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
N/A |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
141.60 (16.00) |
| Cont. Stall Current: |
14.5 |
| Peak Torque Lb-In (N-m): |
424.8 (48) |
| Peak Current: |
38.40 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
12.30 (1.39) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
118.9 (84.1) |
| Resistance: |
0.57 |
| Inductance (mHy): |
4.3 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0598 (67.54) |
| Speed at 300 Bus Volts (RPM): |
2400 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
| Encoder |
| Line Count |
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|