| Specification Number: |
|
| |
|
| Cont. Stall Torque Lb-In (N-m): |
2.80 (0.31) |
| Cont. Stall Current: |
1.8 |
| Peak Torque Lb-In (N-m): |
4.25 (0.48) |
| Peak Current: |
5.3 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
1.60 (0.18) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
15.5 (11.1) |
| Resistance: |
4.4 |
| Inductance (mHy): |
7.3 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
1.80E-05 (0.02) |
| Speed at 100 Bus Volts (RPM): |
3000 |
| Max Speed (RPM): |
5000 |
| No. of Motor Poles: |
08 |
| |
|
Encoder
|
|
Line Count
|
2000ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |