Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM R-Series: BSM40R-333MGC

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number: 
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  2.80 (0.31)
  Cont. Stall Current:  1.8
  Peak Torque Lb-In (N-m):  4.25 (0.48)
  Peak Current:  5.3
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 1.60 (0.18)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  15.5 (11.1)
  Resistance:  4.4
  Inductance (mHy):  7.3
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  1.80E-05 (0.02)
  Speed at 100 Bus Volts (RPM):  3000
  Max Speed (RPM):  5000
  No. of Motor Poles:  08
 
 Feedback Device 
   Encoder    
   Line Count 2000ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.