Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM R-Series

AC Brushless Servo Motors BSM R-Series
  BSM R-Series

The BSM R-series from Baldor allow designers to make use of the benefits of brushless technology in smaller compact packages – less maintenance, quieter operation, faster acceleration. This series provides continuous stall torques ranging from 1.4 lb-in (0.16 N-m) to 11.2 lb-in (1.2 N-m). Peak torques are three times continuous stall.

The R-series is designed to be durable and to provide long life. Models include metric and NEMA mounting with encoder feedback. Typical applications include stepper motor upgrades, labeling machines, material handling, semiconductor manufacturing, pharmaceuticals and others.

This new BSM R-series is designed to operate with Baldor’s motion controllers and Baldor’s AC servo drive family, such as the MicroFlex family.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Output watts ranging 50, 100, 200, 400
  • Compact rugged brushless servomotors
  • Acceleration torques from 4.2 lb-in (0.48 N-m) to 33.6 lb-in (3.8 N-m)
  • Models include 2000 ppr encoder
  • Optional 24 Vdc holding brakes available
  • Standard windings to operate with 115 Vac and 230 Vac drives
  • Operates with easy to use MicroFlex AC servo drive

Literature:

BSM R-Series - Flyer
  Literature Number: FL1217

Ordering Information:

All following motors include 100V winding, 2000ppr encoder and cable extension with connector.
 
AC Brushless Servo Motors BSM R-Series
Catalog Number
Continuous Stall
Torque
Cont.
Stall
Amps
Brake Voltage Speed Inertia
Lb-In N-m Lb-In-s2 (Kg-cm2)
Metric Mounting with bearing type encoder
   BSM40R-333MGC 2.8 0.3 1.8 N 100 3000 1.80E-05 (0.02)
   BSM40R-333NGC 2.8 0.3 1.8 Y 100 3000 1.80E-05 (0.02)
* For delivery information, contact your local Baldor office.