| Specification Number: |
S3P100W061G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
88.00 (10.00) |
| Cont. Stall Current: |
6.15 |
| Peak Torque Lb-In (N-m): |
354 (40) |
| Peak Current: |
22.1 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
15.93 (1.80) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
154.6 (109.3) |
| Resistance: |
1.92 |
| Inductance (mHy): |
10.5 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0056 (6.3224) |
| Speed at 300 Bus Volts (RPM): |
2000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
08 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |