| Specification Number: |
S2P100W045G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
40.00 (4.52) |
| Cont. Stall Current: |
5.54 |
| Peak Torque Lb-In (N-m): |
160.008 (18.08) |
| Peak Current: |
19.96 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
7.97 (0.90) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
77.4 (54.7) |
| Resistance: |
2.22 |
| Inductance (mHy): |
9.3 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00223 (2.51767) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
04 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |