| Specification Number: |
S2P141W036G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
40.00 (4.52) |
| Cont. Stall Current: |
12.9 |
| Peak Torque Lb-In (N-m): |
160.008 (18.08) |
| Peak Current: |
46.7 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
3.36 (0.38) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
33.1 (23.4) |
| Resistance: |
0.43 |
| Inductance (mHy): |
1.7 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00223 (2.51767) |
| Speed at 200 Bus Volts (RPM): |
6000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
04 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |