Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM N-Series: BSM80N-250AA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S2P100W043G1
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  28.30 (3.20)
  Cont. Stall Current:  5.61
  Peak Torque Lb-In (N-m):  113.28 (12.8)
  Peak Current:  20.22
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 5.58 (0.63)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  54.1 (38.29)
  Resistance:  1.81
  Inductance (mHy):  5.3
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.00162 (1.82)
  Speed at 200 Bus Volts (RPM):  4000
  Max Speed (RPM):  7000
  No. of Motor Poles:  04
 
 Feedback Device 
   Resolver  
   Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.