Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM N-Series: BSM80N-175AF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S2P141W039G1
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  14.60 (1.65)
  Cont. Stall Current:  2.14
  Peak Torque Lb-In (N-m):  58.41 (6.6)
  Peak Current:  7.69
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 7.52 (0.85)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  73.3 (51.8)
  Resistance:  9.53
  Inductance (mHy):  28
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.00091 (1.02)
  Speed at 300 Bus Volts (RPM):  4000
  Max Speed (RPM):  7000
  No. of Motor Poles:  04
 
 Feedback Device 
   Encoder  
   Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.