| Specification Number: |
S1P100W040 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
18.50 (2.09) |
| Cont. Stall Current: |
6.03 |
| Peak Torque Lb-In (N-m): |
73.986 (8.36) |
| Peak Current: |
21.7 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
3.41 (0.39) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
32.8 (23.25) |
| Resistance: |
1.5 |
| Inductance (mHy): |
2.85 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0005 (0.5645) |
| Speed at 200 Bus Volts (RPM): |
6000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |