Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM N-Series: BSM63N-175AF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S1P131W033G1
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  6.80 (0.77)
  Cont. Stall Current:  1.01
  Peak Torque Lb-In (N-m):  27.258 (3.08)
  Peak Current:  3.64
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 7.47 (0.84)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  72.1 (51)
  Resistance:  37.35
  Inductance (mHy):  53.55
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.00018 (0.20322)
  Speed at 300 Bus Volts (RPM):  4000
  Max Speed (RPM):  10000
  No. of Motor Poles:  04
 
 Feedback Device 
   Encoder  
   Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.