| Specification Number: |
S1P100W033G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
6.80 (0.77) |
| Cont. Stall Current: |
1.01 |
| Peak Torque Lb-In (N-m): |
27.258 (3.08) |
| Peak Current: |
3.64 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
7.47 (0.84) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
72.1 (51) |
| Resistance: |
37.35 |
| Inductance (mHy): |
53.55 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00018 (0.20322) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |