| Specification Number: |
S5P047W021 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
12.00 (1.36) |
| Cont. Stall Current: |
4.56 |
| Peak Torque Lb-In (N-m): |
48.144 (5.44) |
| Peak Current: |
15.02 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
3.19 (0.36) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
31.0 (21.89) |
| Resistance: |
2.1 |
| Inductance (mHy): |
4.1 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00016 (0.18064) |
| Speed at 160 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |