| Specification Number: |
S5P047W024 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
7.90 (0.90) |
| Cont. Stall Current: |
2.87 |
| Peak Torque Lb-In (N-m): |
32.3025 (3.65) |
| Peak Current: |
9.91 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
3.19 (0.36) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
32.1 (22.7) |
| Resistance: |
4 |
| Inductance (mHy): |
8.3 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00011 (0.12419) |
| Speed at 160 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |