AC Brushless Servo Motors
BSM N-Series: BSM100N-2250AA
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
S4P100W057G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
203.50 (23.00) |
| Cont. Stall Current: |
9.97 |
| Peak Torque Lb-In (N-m): |
814.2 (92) |
| Peak Current: |
35.89 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
22.66 (2.56) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
219.2 (154.99) |
| Resistance: |
0.88 |
| Inductance (mHy): |
8.35 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0196 (22.1284) |
| Speed at 300 Bus Volts (RPM): |
1200 |
| Max Speed (RPM): |
4000 |
| No. of Motor Poles: |
08 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|