Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



DC Brushless Motors

BSM33C-2177MHQ

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  33-3131W943
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  27.40 (3.10)
  Cont. Stall Current:  2.55
  Peak Torque Lb-In (N-m):  82.2 (9.3)
  Peak Current:  7.60
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 13.50 (1.52)
  Voltage Constant  V/KRPM (v/r/s):  130.3 (92.1)
  Resistance:  11.4
  Inductance (mHy):  43.4
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.00374 (4.22)
  Speed at 320 Bus Volts (RPM):  1800
 
 Feedback Device 
  Hall Sensor 
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.