Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM C-Series: BSM90C-3150AF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S3P193W082G1
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  69.00 (7.80)
  Cont. Stall Current:  6.04
  Peak Torque Lb-In (N-m):  207.1 (23.4)
  Peak Current:  15.40
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 13.40 (1.52)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  129.8 (91.8)
  Resistance:  2.7
  Inductance (mHy):  11.4
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0117 (13.21)
  Speed at 300 Bus Volts (RPM):  2000
  Max Speed (RPM):  10000
  No. of Motor Poles:  8
 
 Feedback Device 
   Encoder  
   Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.