Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM C-Series: BSM90C-2150AA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S3P155W079G1
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  46.00 (5.20)
  Cont. Stall Current:  4.78
  Peak Torque Lb-In (N-m):  138.1 (15.6)
  Peak Current:  12.20
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 12.20 (1.38)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  118.8 (84)
  Resistance:  5
  Inductance (mHy):  14.8
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0078 (8.83)
  Speed at 600 Bus Volts (RPM):  4000
  Max Speed (RPM):  10000
  No. of Motor Poles:  8
 
 Feedback Device 
   Resolver  
   Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.