| Specification Number: |
S2P196W050G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
10.60 (1.20) |
| Cont. Stall Current: |
1.93 |
| Peak Torque Lb-In (N-m): |
31.9 (3.6) |
| Peak Current: |
4.90 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
6.50 (0.73) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
62.5 (44.2) |
| Resistance: |
17.6 |
| Inductance (mHy): |
29.1 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0016 (1.81) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
4 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |