Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM C-Series: BSM80C-150AA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S2P166W052
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  10.60 (1.20)
  Cont. Stall Current:  2.75
  Peak Torque Lb-In (N-m):  31.9 (3.6)
  Peak Current:  7.00
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 4.50 (0.51)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  43.7 (30.9)
  Resistance:  8.6
  Inductance (mHy):  14
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0016 (1.81)
  Speed at 300 Bus Volts (RPM):  6000
  Max Speed (RPM):  10000
  No. of Motor Poles:  4
 
 Feedback Device 
   Resolver  
   Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.