AC Brushless Servo Motors
BSM C-Series: BSM132C-9200AA
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
|
| |
|
| Cont. Stall Torque Lb-In (N-m): |
1,185.00 (134.00) |
| Cont. Stall Current: |
88 |
| Peak Torque Lb-In (N-m): |
3558 (402) |
| Peak Current: |
264.00 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
16.80 (1.90) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
162.2 (115.2) |
| Resistance: |
0.066 |
| Inductance (mHy): |
1.73 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.57 (644.00) |
| Speed at 650 Bus Volts (RPM): |
3500 |
| Max Speed (RPM): |
5000 |
| No. of Motor Poles: |
8 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|