| Specification Number: |
|
| |
|
| Cont. Stall Torque Lb-In (N-m): |
619.00 (70.00) |
| Cont. Stall Current: |
43 |
| Peak Torque Lb-In (N-m): |
1859 (210) |
| Peak Current: |
129.00 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
18.00 (2.00) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
174.0 (123) |
| Resistance: |
0.21 |
| Inductance (mHy): |
3.65 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.287 (324.00) |
| Speed at 650 Bus Volts (RPM): |
3500 |
| Max Speed (RPM): |
5000 |
| No. of Motor Poles: |
8 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |