Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM C-Series: BSM132C-3200AA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number: 
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  469.00 (53.00)
  Cont. Stall Current:  37
  Peak Torque Lb-In (N-m):  1407 (159)
  Peak Current:  110.00
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 16.00 (1.80)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  154.6 (109)
  Resistance:  0.26
  Inductance (mHy):  3.98
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.185 (209.00)
  Speed at 650 Bus Volts (RPM):  3500
  Max Speed (RPM):  5000
  No. of Motor Poles:  8
 
 Feedback Device 
   Resolver  
   Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.