| Specification Number: |
S4P124W108 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
125.70 (14.20) |
| Cont. Stall Current: |
6.96 |
| Peak Torque Lb-In (N-m): |
377 (42.6) |
| Peak Current: |
17.70 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
21.20 (2.40) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
205.3 (145.2) |
| Resistance: |
2.2 |
| Inductance (mHy): |
17.3 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0449 (50.66) |
| Speed at 300 Bus Volts (RPM): |
1200 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |