| Specification Number: |
S4P124W105 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
88.50 (10.00) |
| Cont. Stall Current: |
4.97 |
| Peak Torque Lb-In (N-m): |
265.5 (30) |
| Peak Current: |
12.70 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
20.90 (2.36) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
201.9 (142.8) |
| Resistance: |
4.2 |
| Inductance (mHy): |
25.2 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0299 (33.77) |
| Speed at 300 Bus Volts (RPM): |
1200 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |