| Specification Number: |
S4P158W104G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
88.50 (10.00) |
| Cont. Stall Current: |
8.02 |
| Peak Torque Lb-In (N-m): |
265.5 (30) |
| Peak Current: |
20.40 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
12.90 (1.46) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
125.0 (88.4) |
| Resistance: |
1.6 |
| Inductance (mHy): |
8.2 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0299 (33.77) |
| Speed at 300 Bus Volts (RPM): |
2400 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |