|
|
|
 |

Select Product Category

|
 |
 |

Servo Controls
Baldor has shipped thousands and thousands of AC and DC servo motors, drives, and controls to many diverse applications throughout the world. It all began in 1952 when Baldor shipped its first reliable adjustable speed control, and in 1983 Baldor began shipping easy to use servo controls and that tradition continues today.
Baldor's philosophy is to make control set up very fast, and easy, and
quick to implement. This is accomplished by either a simple keypad, or
through set-up wizards and your PC.
Baldor products help increase productivity, improve quality, work hard – and
provide solutions for your application needs.
|
|
AC Servo Drives
Click
here to view an AC Servo Drive VRObject (3D exploded view of
drive).
|
 |
|
MicroFlex™ e100
MicroFlex™ e100 integrates the advanced capabilities of real-time
ETHERNET Powerlink to provide superior performance, network integration
and costs savings. MicroFlex e100 is compatible with the NextMove e100
motion controller to provide a fully integrated solution using real-time
Ethernet. MicroFlex e100 is a compact servo drive, available in single
phase from 110-230VAC or 3 phase 230VAC operation in current ratings
of 3, 6 and 9A. It provides high performance servo control for both rotary
and linear brushless motors with its powerful DSP (Digital Signal Processor)
core. |
 |
|
MicroFlex
Baldor's MicroFlex is a compact brushless servo control capable of powering
either rotary or linear motors. Input command may be the industry standard
+/- 10 Vdc (velocity or torque), or pulse and direction (solutions for stepper
upgrade packages). Feedback is software programmable, accepting encoder,
SSI (Synchronous Serial Interface) or Halls sensors. Available in single
phase from 110-230VAC or 3 phase 230VAC operation in current ratings of 3,
6 and 9 amps. Intuitive front end Windows software provides full auto-tuning
capabilities. |
 |
|
Flex
DriveII
Baldor's FlexDrive II is a fully featured 1 axis brushless servo
which provides high performance control of rotary and linear brushless
servo motors. FlexDrive II accepts industry standard +/- 10 Vdc,
or pulse and direction, or electronic hand wheel command inputs. Baldor's
fully featured controls include a variety of options, such as bus options
(CAN, DeviceNet, and Profibus-DP), feedback (resolver, incremental and
absolute multi-turn encoders), I/O (programmable interface to external
PLC) and logic supply options (internal or externally supplied +24 V).
Full auto-tuning makes set up and tuning simple . Models available with
115/230/400/460 Vac and currents up to 15/15/27/27 amps. |
 |
|
Flex+ DriveII
Repeatable moves become a breeze to accomplish with this easy-to-set-up
package. Baldor's Flex+DriveII is similar to the FlexDrive series,
however incorporating intelligence for indexing applications. For simple
point-to-point indexing moves, a pre-set table is configured. The 16
pre-set moves can be expanded to 256. Complex indexing is handled with
single-tasking version of Baldor's MintMT programming language. Windows
front end for easy to use set-up and full auto-tuning . The Flex+Drive II provides
servo control for rotary and linear brushless servo motors. |
 |
|
MintDriveII
Baldor's award winning MintDrive II integrates a powerful
motion controller and servo drive into an intelligent compact package.
The MintDrive II provides
motion control for single-axis applications for rotary or linear brushless
servo motors. Programmable in Baldor's easy to use multi-tasking language
MintMT, which coordinates motion, HMI and PLC tasks. Supports positional
moves, CAMS, flying shears, software gearboxes, and more. Engineered for
much higher speed. Windows front end provides full auto-tuning to make
velocity and position loop set-up simple.
|
 |
|
EuroFlex™
EuroFlex™ is a compact EuroCard format servo drive, available in
single phase from 24-80VDC or 18-56VAC, 5A continuous, 15A peak. EuroFlex
provides high performance servo control for both rotary and linear brushless
motors with its powerful DSP (Digital Signal Processor) core. The motor
feedback is software programmable, accepting commutating encoder or Halls
only. |
 |
|
MotiFlex™ e100
MotiFlex™ e100 is the latest generation of 3 phase drive from Baldor. System architecture is simplified by a single, highly flexible drive and motion control platform. For example, control of linear, rotary, servo and vectors is simply a software configuration. |
DC Brushless Adjustable Speed
|
 |
|
DC Brushless Adjustable Speed
Baldor’s BMC-series of controls now provides designers the advantages and benefits of brushless technology for adjustable speed applications– these include quieter operation, less maintenance, tight speed regulation and a more efficient design. Adjustable speed applications such as door openers, mixers, conveyors, pumps, and many others can now make efficient use of brushless technology |
DC Servo Drives
Click
here to view a DC Servo Drive VRObject (3D exploded view of drive).
|
 |
|
TSD
Series
Baldor's TSD is a totally enclosed PWM drive for control of one or two
DC servo motors. Panel mount enclosure, completely stand-alone unit plugs
into 115 or 220 Vac. Accepts industry standard +/- 10 Vdc input command
for operation in either velocity or current mode. Provides up to 5 amps
continuous, 10 amps peak per axis. Fully protected unit. Easily interfaces
to existing motion controllers.
|
 |
|
UM
Series
The UM control is an open chassis configuration designed to operate
a wide range of Baldor's DC servo motors. The UM series typically contains
from one to six servo control cards mounted onto a multi-axes chassis
containing a power supply. Accepts industry standard +/- 10 Vdc input
command for operation in either velocity or current mode. Models provide
up to 6/15 amps continuous, with 15/30 amps peak. Easily interfaces
to motion controllers. Protection for over/under voltage, over temperature,
short circuit, etc.
|
 |
|
LD
Series
The LD series servo control is an open chassis configuration similar
to the UM, however operates direct from 115 Vac. The LD contains one
or two servo control cards mounted onto a chassis, provide 15 amps
continuous, 30 amps peak per axis. Protection for over/under voltage,
over temperature, short circuit, etc. |
|
|
|
|