AC Motors | Pump | OPEN Encl | 1400-1800 RPM |

Three Phase

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VHM2513T15 1800 208-230/460 OPEN 254HP 
  VEJMM3116T1800 208-230/460 OPEN 143JM 
  VEJMM3154T1.5 1800 208-230/460 OPEN 145JM 
  VEJMM3157T1800 208-230/460 OPEN 145JM 
  CJM31120.75 1800 208-230/460 OPEN 56J 
  JM31161800 208-230/460 OPEN 56J 
  JM31541.5 1800 208-230/460 OPEN 56J 
  JM31120.75 1800 208-230/460 OPEN 56J 
  CJM31040.33 1800 230/460 OPEN 56J 
  CJM31080.5 1800 230/460 OPEN 56J 
  JM31080.5 1800 230/460 OPEN 56J 
  VHM2515T20 1800 230/460 OPEN 256HP 
  VHM2531T25 1800 230/460 OPEN 284HP 
  VHM2535T30 1800 230/460 OPEN 286HP 
  VHM2539T40 1800 230/460 OPEN 324HP 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure