Grinders/Buffers |

Buffers

Total Records: 30 Page  of 2 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    145714 inches 1000//1200 230 
    125212 inches 1500//1800 208-230/460 
    409B10 inches 1500//1800 1 1/2 208-230/460 
    145414 inches 1500//1800 7 1/2 230 
    334B 8 inches 1500//1800 3/4 208-230/460 
    145814 inches 1500//1800 230 
    407B10 inches 1800 115/230 
    332B 8 inches 1800 3/4 115/230 
    114 6 inches 1800 1/4  115 
    125012 inches 1800 115/230 
    125312 inches 3000//3600 208-230/460 
    145314 inches 3000//3600 7 1/2 230 
    412B10 inches 3000//3600 1 1/2 208-230/460 
    8252W 8 inches 3000//3600 3/4 208-230/460 
    330B 8 inches 3000//3600 3/4 208-230/460 
Total Records: 30 Page  of 2 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage