AC Motors | General Purpose | 56 |

2800-3600 RPM

Total Records: 13
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M35410.75 3600 230/460 TEFC 56 
  M35453600 230/460 TEFC 56 
  M35501.5 3600 208-230/460 TEFC 56 
  M35370.5 3600 230/460 TEFC 56 
  EM35501.5 3600 208-230/460 TEFC 56 
  EM31153600 230/460 OPSB 56 
  M31070.5 3600 230/460 OPEN 56 
  M31110.75 3600 230/460 OPEN 56 
  M31201.5 3600 208-230/460 OPEN 56 
  EM35453600 230/460 TEFC 56 
  EM35553600 208-230/460 TEFC 56 
  M31553600 208-230/460 OPEN 56 
  M31153600 230/460 OPEN 56 
Total Records: 13