AC Motors | General Purpose |

56

Total Records: 51 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  NM35390.5 1200 230/460 TENV 56 
  M35390.5 1200 230/460 TEFC 56 
  M35310.25 1200 230/460 TEFC 56 
  M35350.33 1200 230/460 TEFC 56 
  M31010.25 1200 230/460 OPEN 56 
  M31050.33 1200 230/460 OPEN 56 
  M31090.5 1200 230/460 OPEN 56 
  M31530.75 1200 208-230/460 OPEN 56 
  EM35561200 230/460 TEFC 56 
  M31541.5 1800 208-230/460 OPEN 56 
  M3154A1.5 1800 208-230/460 OPEN 56 
  EM35461800 208-230/460 TEFC 56 
  EM35541.5 1800 208-230/460 TEFC 56 
  EM35581800 208-230/460 TEFC 56 
  M3112A0.75 1800 230/460 OPEN 56 
Total Records: 51 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure