AC Motors | Definite Purpose |

OPEN Encl

Total Records: 62 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M12180.5 1800/1200 460 OPEN 56 
  M12190.75 1800/1200 460 OPEN 56 
  M10190.75 1800/1200 230 OPEN 56 
  M1020T1800/1200 230 OPEN 145T 
  L14131800 115/230 OPEN 203 
  M32331800 208-230/460 OPEN 203 
  M1204T1800/900 460 OPEN 143T 
  M1220T1800/1200 460 OPEN 145T 
  M1004T1800/900 208-230 OPEN 143T 
  PCL1319M1.5 1800 115/230 OPEN 56C 
  PL1313M1.5 3600 115/230 OPEN 56H 
  PL1319M1.5 1800 115/230 OPEN 56 
  PCL1313M1.5 3600 115/230 OPEN 56C 
  M1005T1.5 1800/900 208-230 OPEN 145T 
  M1205T1.5 1800/900 460 OPEN 145T 
Total Records: 62 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure