AC Motors | All Families | Three Phase |

230/460 Volt

Total Records: 1294 Page  of 87 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M33530.13 1800 230/460 TEFC 42 
  CNM201320.13 3600 230/460 TENV 42C 
  M33550.17 1800 230/460 TEFC 42 
  M34520.17 1200 230/460 TEFC 48 
  MM34540.18 1800 230/460 TEFC D63 
  MM34570.25 3600 230/460 TEFC D63 
  MM34580.25 1800 230/460 TEFC D71 
  MM51000.25 3600 230/460 TEFC D63 
  MM51500.25 1800 230/460 TEFC D63 
  MVM3457D0.25 3600 230/460 TEFC D71D 
  MVM3458C0.25 1800 230/460 TEFC D71C 
  MVM3458D0.25 1800 230/460 TEFC D71D 
  M34540.25 1800 230/460 TEFC 48 
  M34550.25 1200 230/460 TEFC 48 
  RM30030.25 1800 230/460 OPEN 48 
Total Records: 1294 Page  of 87 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure