AC Motors |

200 & 575 Volt

Total Records: 450 Page  of 30 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM3534-50.33 1800 575 TEFC 56C 
  M3534-50.33 1800 575 TEFC 56 
  CM3534-50.33 1800 575 TEFC 56C 
  M3104-50.33 1800 575 OPEN 56 
  M3108-50.5 1800 575 OPEN 56 
  M7006-50.5 1800 575 XPFC 56 
  CWDM3538-50.5 1800 575 TENV 56C 
  M3537-50.5 3600 575 TEFC 56 
  CM3538-50.5 1800 575 TEFC 56C 
  VM3538-50.5 1800 575 TEFC 56C 
  M3539-50.5 1200 575 TEFC 56 
  VM3537-50.5 3600 575 TEFC 56C 
  VM7006-50.5 1800 575 XPFC 56C 
  CM3538-80.5 1800 200 TEFC 56C 
  M3538-50.5 1800 575 TEFC 56 
Total Records: 450 Page  of 30 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure