AC Motors | Pump |

Three Phase

Total Records: 418 Page  of 28 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VJMM3154T1.5 1800 208-230/460 ODTF 145JM 
  VHECP4114T50 3600 208-230/460 TEFC 326HP 
  VHECP4115T50 1800 230/460 TEFC 326HP 
  VHECP4313T75 3600 230/460 TEFC 365HP 
  VHECP4314T60 1800 230/460 TEFC 364HP 
  VHECP4316T75 1800 230/460 TEFC 365HP 
  VHM2513T15 1800 208-230/460 OPEN 254HP 
  VHM2514T20 3600 230/460 OPEN 254HP 
  VHM2515T20 1800 230/460 OPEN 256HP 
  VHM2516T25 3600 230/460 OPEN 256HP 
  VHM2531T25 1800 230/460 OPEN 284HP 
  VHM2534T30 3600 230/460 OPEN 284HP 
  VHM2535T30 1800 230/460 OPEN 286HP 
  VHM2538T40 3600 230/460 OPEN 286HP 
  VHM2539T40 1800 230/460 OPEN 324HP 
Total Records: 418 Page  of 28 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure