AC Motors | IEC Frame | TEFC Encl | 230/460 Volt |

2800-3600 RPM

Total Records: 31 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MVM3545C0.75 3600 230/460 TEFC D80C 
  MVM3545D0.75 3600 230/460 TEFC D80D 
  MVM5600C1.5 3600 230/460 TEFC D80C 
  MVM5600D1.5 3600 230/460 TEFC D80D 
  MM51000.25 3600 230/460 TEFC D63 
  MM52000.33 3600 230/460 TEFC D63 
  MM53000.5 3600 230/460 TEFC D71 
  MM54000.75 3600 230/460 TEFC D71 
  MM55003600 230/460 TEFC D80 
  MM56001.5 3600 230/460 TEFC D80 
  MVM3457D0.25 3600 230/460 TEFC D71D 
  MM34570.25 3600 230/460 TEFC D63 
  MVM3460C0.37 3600 230/460 TEFC D71C 
  MVM3460D0.37 3600 230/460 TEFC D71D 
  MVM3463C0.55 3600 230/460 TEFC D71C 
Total Records: 31 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure